Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RF2637
Frequency Min:
0.012 GHz
Frequency Max:
0.385 GHz
Gain:
107 dB
Supply Voltage \ Vd Max:
3 V
Quiescent Current \ Id:
14 mA
Noise Figure:
5 dB
No Content Available

Technical Inquiry Request for RF2637 Amplifier

Fields marked with * are required.
Product Specifications For RF2637 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices