|
Part Number:
RF2472G
|
|
Frequency Min:
0.01 GHz
|
|
Frequency Max:
6 GHz
|
|
P1dB:
10 dBm
|
|
Gain:
14.6 dB
|
|
IP3:
10 dBm
|
|
Supply Voltage \ Vd Max:
3 V
|
|
Quiescent Current \ Id:
6 mA
|
|
Noise Figure:
1.5 dB
|
|
Package:
SOT-5 LEAD
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |