Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
RF2461
Type:
Active
Configuration:
Down Converting
RF Frequency Range Min:
800 MHz
RF Frequency Range Max:
1000 MHz
Operating LO Frequency Range Min:
700 MHz
Operating LO Frequency Range Max:
1000 MHz
IF Frequency Min:
0.1 MHz
IF Frequency Max:
250 MHz
IIP3:
11 dBm
Supply Voltage:
3 V
Isolation LO-IF:
70 dB
Package:
4x4mm QFN
No Content Available

Technical Inquiry Request for RF2461 RF Mixer

Fields marked with * are required.
Product Specifications For RF2461 RF Mixer
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices