|
Part Number:
RF2442
|
|
Frequency Min:
0.5 GHz
|
|
Frequency Max:
2.5 GHz
|
|
P1dB:
13 dBm
|
|
Gain:
19 dB
|
|
IP3:
27 dBm
|
|
Supply Voltage \ Vd Max:
3.6 V
|
|
Quiescent Current \ Id:
12 mA
|
|
Noise Figure:
1.5 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |