Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF2436 is a very low-cost transmit/receive GaAs MESFET switch. The device can handle power levels as high as +28dBm and spans a frequency range from DC to 2500MHz. The switch will operate from power supply voltages as low as 1.5V and as high as 6V with a CMOS logic driver for the control input. No negative voltage is required and current consumption is very low. VSWR for the active channel (transmit or receive) is 1.1:1. The device is housed in a very small industry-standard SOT 5-lead plastic package.

Features:
  • Single Positive Power Supply
  • Low Current Consumption
  • 1dB Insertion Loss at 900MHz
  • 24dB Crosstalk Isolation at 900MHz
  • +27dBm Output P1dB
  • Part Number:
    RF2436
    Type >>RF Switch:
    Single Pole
    Function:
    SPDT
    Impedance:
    50 Ohms
    Frequency Range Min:
    0 MHz
    Frequency Range Max:
    2500 MHz
    Insertion Loss Min:
    1 dB
    Insertion Loss Max:
    1 dB
    Isolation Max:
    24 dB
    Power Rating:
    28 dBm
    Package:
    SOT-5
    No Content Available

    Technical Inquiry Request for RF2436 RF Switch

    Fields marked with * are required.
    Product Specifications For RF2436 RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices