Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF2422 is a monolithic integrated quadrature modulator IC capable of universal direct modulation for high-frequency AM, PM, or compound carriers. This low-cost IC implements differential amplifiers for the modulation inputs, 90° carrier phase shift network, carrier limiting amplifiers, two matched double-balanced mixers, summing amplifier, and an output RF amplifier which will drive 50Ω from 800MHz to 2500MHz. Component matching, which can only be accomplished with monolithic construction, is used to full advantage to obtain excellent amplitude balance and phase accuracy.

Features:
  • Single 5 V Power Supply
  • Integrated RF Quadrature Network
  • No Tuning Required
  • Low LO Input Level
  • Digitally Controlled Power Down Mode
  • 800MHz to 2500MHz Operation
  • Part Number:
    RF2422
    No Content Available

    Technical Inquiry Request for RF2422 Modulator

    Fields marked with * are required.
    Product Specifications For RF2422 Modulator
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices