|
Part Number:
RF2418
|
|
Frequency Min:
0.4 GHz
|
|
Frequency Max:
1.1 GHz
|
|
Gain:
14 dB
|
|
IP3:
4 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
14 mA
|
|
Noise Figure:
1.8 dB
|
|
Package:
SOIC-14
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |