Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RF2411
Type:
Active
Configuration:
Down Converting
RF Frequency Range Min:
500 MHz
RF Frequency Range Max:
1900 MHz
Supply Voltage:
5 V
Package:
SOIC-14
No Content Available

Technical Inquiry Request for RF2411 RF Mixer

Fields marked with * are required.
Product Specifications For RF2411 RF Mixer
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices