Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RF2374 is a switchable low noise amplifier with a high dynamic range designed for digital cellular and WiFi applications. The device functions as an outstanding front end low noise amplifier with I CC as low as 3 mA. The bias current may be set externally. The IC is featured in a 2.2 mm x 2.2 mm x 0.6 mm module-compatible plastic package.

Features:
  • Low Noise and High Intercept Point
  • Adjustable Bias Current
  • Power Down Control
  • Low Insertion Loss Bypass Feature
  • 1.8 V to 4 V Operation
  • 800 MHz to 3.8 GHz Operation
  • ESD Class 1B
  • Part Number:
    RF2374
    Type:
    Amplifiers
    Frequency Min:
    0.8 GHz
    Frequency Max:
    4 GHz
    Gain:
    14.5 dB
    IP3:
    9 dBm
    Supply Voltage \ Vd Max:
    3 V
    Quiescent Current \ Id:
    7 mA
    Noise Figure:
    1.3 dB
    Package:
    QFN 2x2mm

    Technical Inquiry Request for RF2374 Amplifier

    Fields marked with * are required.
    Product Specifications For RF2374 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote