Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF2370 is a switchable low noise amplifier with a very high dynamic range designed for digital cellular and WLAN applications. The device functions as an outstanding front end low noise amplifier. The bias current may be set externally. The IC is featured in a standard SOT 6-lead plastic package.

Features:
  • Low Noise and High Intercept Point
  • Adjustable Bias Current
  • Power Down Control
  • Low Insertion Loss Bypass Feature
  • 1.8V to 5V Operation
  • 1.5 GHz to 3.8 GHz Operation
  • Part Number:
    RF2370
    Frequency Min:
    0.9 GHz
    Frequency Max:
    4 GHz
    P1dB:
    -5 dBm
    Gain:
    14 dB
    IP3:
    7 dBm
    Supply Voltage \ Vd Max:
    3.3 V
    Quiescent Current \ Id:
    4 mA
    Noise Figure:
    1.3 dB
    Package:
    SOT 6 LEAD
    Gain Flatness:
    14 ±dB
    No Content Available

    Technical Inquiry Request for RF2370 Amplifier

    Fields marked with * are required.
    Product Specifications For RF2370 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices