|
Part Number:
RF2367
|
|
Frequency Min:
0.15 GHz
|
|
Frequency Max:
2.5 GHz
|
|
Gain:
21.5 dB
|
|
IP3:
24 dBm
|
|
Supply Voltage \ Vd Max:
2.8 V
|
|
Quiescent Current \ Id:
37 mA
|
|
Noise Figure:
2.2 dB
|
|
Return Loss Input:
10 dB
|
|
Return Loss Output:
14 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |