Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RF2314
Frequency Min:
0.15 GHz
Frequency Max:
2.5 GHz
P1dB:
-1 dBm
Gain:
12.9 dB
IP3:
9 dBm
Supply Voltage \ Vd Max:
3 V
Quiescent Current \ Id:
5.7 mA
Noise Figure:
1.4 dB
Package:
SOT-5 LEAD
Gain Flatness:
14 ±dB
Return Loss Input:
10 dB
Return Loss Output:
17 dB
No Content Available

Technical Inquiry Request for RF2314 Amplifier

Fields marked with * are required.
Product Specifications For RF2314 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices