Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF2174 is a high power, high efficiency power amplifier module offering high performance in GSM or GPRS applications. The device is manufactured on an advanced GaAs HBT process, and has been designed for use as the final RF amplifier in DCS1800/1900 hand-held digital cellular equipment and other applications in the 1700MHz to 2000MHz band. On-board power control provides over 65dB of control range with an analog voltage input, and provides power down with a logic "low" for standby operation. The device is self-contained with 50Ω input and the output can be easily matched to obtain optimum power and efficiency characteristics. The RF2174 can be used together with the RF2173 for dual-band operation. The device is packaged in an ultra-small plastic package, minimizing the required board space.

Features:
  • Single 2.7V to 4.8V Supply Voltage
  • +33dBm Output Power at 3.5V
  • 27dB Gain with Analog Gain Control
  • 51% Efficiency
  • 1700MHz to 1950MHz Operation
  • Supports DCS1800 and PCS1900
  • Part Number:
    RF2174
    Frequency Min:
    1.7 GHz
    Frequency Max:
    1.95 GHz
    Gain:
    27 dB
    Supply Voltage \ Vd Max:
    3.5 V
    Quiescent Current \ Id:
    1300 mA
    Power Added Efficiency:
    51 %
    Return Loss Input:
    8 dB
    Return Loss Output:
    12 dB
    No Content Available

    Technical Inquiry Request for RF2174 Amplifier

    Fields marked with * are required.
    Product Specifications For RF2174 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices