Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RF2173 is a high power, high efficiency power amplifier module offering high performance in GSM or GPRS applications. The device is manufactured on an advanced GaAs HBT process, and has been designed for use as the final RF amplifier in GSM hand-held digital cellular equipment and other applications in the 800MHz to 950MHz band. On-board power control provides over 70dB of control range with an analog voltage input, and provides power down with a logic "low" for standby operation. The device is self-contained with 50Ω input and the output can be easily matched to obtain optimum power and efficiency characteristics. The RF2173 can be used together with the RF2174 for dual-band operation. The device is packaged in an ultra-small plastic package, minimizing the required board space.

Features:
  • Single 2.7V to 4.8V Supply Voltage
  • +36dBm Output Power at 3.5V
  • 32dB Gain with Analog Gain Control
  • 56% Efficiency
  • 800MHz to 950MHz Operation
  • Supports GSM and E-GSM
  • Part Number:
    RF2173
    Type:
    RF Power MMIC
    Frequency Min:
    0.8 GHz
    Frequency Max:
    0.95 GHz
    P1dB:
    36 dBm
    Gain:
    32 dB
    Supply Voltage \ Vd Max:
    2.7 V
    Quiescent Current \ Id:
    200 mA
    Package:
    QFN 4x4mm
    Power Added Efficiency:
    56 %
    No Content Available

    Technical Inquiry Request for RF2173 Amplifier

    Fields marked with * are required.
    Product Specifications For RF2173 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices