Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RF2162 is a high-power high-efficiency linear amplifier IC targeting 3V handheld systems. The device is manufactured on an advanced Gallium Arsenide Heterojunction Bipolar Transistor (HBT) process and has been designed for use as the final RF amplifier in dual-mode 3V CDMA/AMPS hand-held digital cellular equipment spread-spectrum systems and other applications in the 800MHz to 960MHz band. The RF2162 has an analog bias control voltage to maximize efficiency. The device is self-contained with 50Ω input and the output can be easily matched to obtain optimum power, efficiency, and linearity characteristics. The device is packaged in a compact 4mm x 4mm 16-pin leadless chip carrier.

Features:
  • Single 3V Supply
  • 29dBm Linear Output Power
  • 29dB Linear Gain
  • 35% Linear Efficiency
  • Onboard Power Down Mode
  • 800MHz to 960MHz Operation
  • Part Number:
    RF2162
    No Content Available

    Technical Inquiry Request for RF2162 Amplifier

    Fields marked with * are required.
    Product Specifications For RF2162 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices