Part number RF2051 Product Type RF Converter from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RF2051 is a very wideband RF frequency conversion chip with integrated local oscillator (LO) generation and a pair of RF mixers. The RF synthesizer includes an integrated fractional-N phase locked loop with voltage controlled oscillators (VCOs) and dividers to produce a low-phase noise LO signal with a very fine frequency resolution. The LO output drives the built-in RF mixers which convert the signal into the required frequency band. The bias current can be programmed to optimize the supply current/performance trade-off. The LO generation blocks have been designed to continuously cover the frequency range from 300MHz to 2400MHz. The RF mixers are very broad band and operate from 100MHz to 2500MHz at the RF ports of the device. An external crystal of between 10MHz and 52MHz or an external reference source of between 10MHz and 104MHz can be used with the RF2051 to accommodate a variety of reference frequency options. The device is programmed using a true three-wire serial interface. The RF2051 is designed for 2.7V to 3.6V operation for compatibility with portable battery powered devices. It is available in a plastic 32-pin 5mmx5mm QFN package.

Features:
  • 30 MHz to 2.5 GHz Frequency Range
  • Fractional-N Synthesizer
  • Very Fine Frequency Resolution 1.5 Hz for 26 MHz Reference
  • Low Phase Noise VCO
  • On-Chip Crystal-Sustaining Circuit With Programmable Loading Capacitors
  • Two High-Linearity RF Mixers
  • Integrated LO Buffers
  • Mixer Input IP3 +18 dBm
  • Mixer Bias Adjustable for Low Power Operation
  • Full Duplex Mode
  • 2.7 V to 3.6 V Power Supply
  • Low Current Consumption 55 mA to 75 mA at 3 V
  • 3-Wire Serial Interface
  • Part Number:
    RF2051
    No Content Available

    Technical Inquiry Request for RF2051 RF Converter

    Fields marked with * are required.
    Product Specifications For RF2051 RF Converter
    Design Information
    Contact Information


    Availability
    In Stock
    4818
    On Order
    2500
    by 5/18/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $17.15
    25 - 99
    $13.47
    100 - 249
    $10.62
    250 - 499
    $8.76
    500 - 999
    $7.41
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices