Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
RF1657
Function:
SP7T
Frequency Range Min:
100 MHz
Frequency Range Max:
2700 MHz
Insertion Loss Min:
0.45 dB
Insertion Loss Max:
30 dB
IIP3:
69 dBm
Package:
QFN 2x2mm
No Content Available

Technical Inquiry Request for RF1657 RF Switch

Fields marked with * are required.
Product Specifications For RF1657 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices