Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
RF1654A
Type >>RF Switch:
Single Pole
Function:
SP4T
Impedance:
50 Ohms
Frequency Range Min:
100 MHz
Frequency Range Max:
2700 MHz

Technical Inquiry Request for RF1654A RF Switch

Fields marked with * are required.
Product Specifications For RF1654A RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Replacement Part(s) Suggested

The part RF1654A is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QM12114 Qorvo RF Switch, RFFI, GSM