Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
RF1633
Type >>RF Switch:
Double Pole
Function:
DP3T
Frequency Range Min:
100 MHz
Frequency Range Max:
2500 MHz
Insertion Loss Min:
0.35 dB
Isolation Min:
26 dB
IIP3:
70 dBm
Package:
QFN 2x2mm
Descriptions:
Low Insertion Loss
No Content Available

Technical Inquiry Request for RF1633 RF Switch

Fields marked with * are required.
Product Specifications For RF1633 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices