Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RF1604 is a single-pole four-throw (SP4T) switch designed for general purpose switching applications which require very low insertion loss and high power handling capability with minimal DC power consumption. The excellent linearity performance achieved by the RF1604 make it ideal for use in multi-mode GSM/EDGE/WCDMA, LTE, and cellular infrastructure applications. The RF1604 offers very high isolation between the RF ports, providing greater RF separation between the transmit and receive paths, which is critical in full-duplex systems. Additionally, RF1604 includes integrated decoding logic, allowing just two control lines needed for switch control. The RF1604 is packaged in a very compact 2.5mm x 2.5mm, 12-pin, leadless QFN package.

Features:
  • 2kV HBM ESD Protection on All Ports
  • Low Frequency to > 2.7GHz Operation
  • Low Insertion Loss: 0.4dB at 1GHz
  • Very High Isolation: 40dB at 1GHz
  • Compatible With Low Voltage Logic (VHIGH Min = 1.3V)
  • High Linearity: IIP2 > 120dBm
  • No External DC Blocking Capacitors Required on RF Paths Unless DC is applied Externally
  • Part Number:
    RF1604
    Type >>RF Switch:
    Single Pole
    Function:
    SP4T
    Impedance:
    50 Ohms
    Frequency Range Min:
    100 MHz
    Frequency Range Max:
    2500 MHz
    Insertion Loss Min:
    0.4 dB
    Insertion Loss Max:
    0.4 dB
    Isolation Max:
    40 dB
    Power Rating:
    36 dBm
    Package:
    QFN

    Technical Inquiry Request for RF1604 RF Switch

    Fields marked with * are required.
    Product Specifications For RF1604 RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote