Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
RF1496A
Type >>RF Switch:
Single Pole
Function:
SP12T
Impedance:
50 Ohms
Frequency Range Min:
700 MHz
Frequency Range Max:
2700 MHz
Insertion Loss Max:
0.72 dB
Insertion Loss Min:
0.48 dB
Isolation Min:
0.75 dB
Isolation Max:
0.9 dB
Package:
20 PIN
No Content Available

Technical Inquiry Request for RF1496A RF Switch

Fields marked with * are required.
Product Specifications For RF1496A RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices