Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RF1236 is a single-pole three-throw (SP3T) differential switch designed for general purpose switching applications which require very low insertion loss and low power signal routing applications. The RF1236 features low insertion loss, high linearity, and very good harmonic characteristics. The switch is operable from 1.8V to 3.6V control voltage. It is fabricated with 0.5μm GaAs pHEMT process and is packaged in a very compact 2.0mmx2.0mm, 12-pin, leadless QFN package.

Features:
  • Broadband Frequency Performance
    Low Frequency - 3.5GHz
  • Very Low Insertion Loss:
    0.3dB Typ. at 0.90GHz
    0.55dB Typ. at 1.90GHz
  • Excellent Linearity Performance:
    IIP2 Typ. 103dBm at 0.90GHz
    IIP2 Typ. 100dBm at 1.90GHz
  • 1.8V Capable for Low Power Applications
  • Part Number:
    RF1236
    Type >>RF Switch:
    Single Pole
    Function:
    SP3T
    Impedance:
    50 Ohms
    Frequency Range Min:
    600 MHz
    Frequency Range Max:
    3500 MHz
    Insertion Loss Min:
    0.3 dB
    Insertion Loss Max:
    7.3 dB
    Isolation Max:
    27 dB
    Power Rating:
    31 dBm
    IIP3:
    46 dBm
    Package:
    QFN-12
    No Content Available

    Technical Inquiry Request for RF1236 RF Switch

    Fields marked with * are required.
    Product Specifications For RF1236 RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices