Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF1226 is a single-pole double-throw (SPDT) differential switch designed for general purpose switching applications which require very low insertion loss and low power signal routing applications. Excellent performance matching between the two SPDT devices makes the RF1226 particularly suited to differential SAW filter switching. The RF1226 features low insertion loss, high linearity, and very good harmonic characteristics. The switch is operable from 1.8 V to 3.6 V control voltage. It is fabricated with 0.5 um GaAs pHEMT process and is packaged in a very compact 2 mm x 2 mm 12-pin leadless QFN package.

Features:
  • Broadband Performance
    Low Frequency to 4 GHz
  • Very Low Insertion Loss
    0.25 dB Typ at 0.90 GHz
    0.4 dB Typ at 1.90 GHz
  • Excellent Linearity Performance
    IIP2 > 109 dBm at POUT = 16 dBm at 0.90 GHz
    IIP2 > 105 dBm at POUT = 16 dBm at 1.90 GHz
  • 1.8 V Capable for Low Power Applications
  • Compact Footprint
    (2.0 mm x 2.0 mm x 0.55 mm, 12-pin QFN)
  • Lead Free and RoHS
    Compliant
  • Part Number:
    RF1226
    Type >>RF Switch:
    Single Pole
    Function:
    SPDT
    Impedance:
    50 Ohms
    Frequency Range Min:
    600 MHz
    Frequency Range Max:
    2500 MHz
    Insertion Loss Min:
    0.22 dB
    Insertion Loss Max:
    0.22 dB
    Isolation Max:
    27 dB
    Power Rating:
    28 dBm
    Package:
    QFN-12
    No Content Available

    Technical Inquiry Request for RF1226 RF Switch

    Fields marked with * are required.
    Product Specifications For RF1226 RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices