Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF1200 is a single-pole double-throw (SPDT) high power switch specially designed to handle GSM power applications. The RF1200 features low insertion loss low control voltage high linearity and very good harmonic characteristics. It is fabricated with 0.5 mm GaAs pHEMT process and is packaged in a very compact 2 mm x 2 mm 6-pin leadless QFN package.

Features:
  • Low Frequency - 2.5GHz Operation
  • Low Insertion Loss: 0.3dB at 1GHz
  • High Isolation: 26dB at 1GHz
  • Low Control Voltage: 2.6V to 5.0V
  • Operation at 1.8V Control for Low Power Applications
  • Excellent Harmonic Performance: -80dBc at 1GHz
  • GaAs pHEMT Process
  • Part Number:
    RF1200
    Type >>RF Switch:
    Single Pole
    Function:
    SPDT
    Impedance:
    50 Ohms
    Frequency Range Min:
    0 MHz
    Frequency Range Max:
    2500 MHz
    Insertion Loss Min:
    0.5 dB
    Insertion Loss Max:
    0.5 dB
    Isolation Max:
    26 dB
    Power Rating:
    37 dBm
    Package:
    QFN
    No Content Available

    Technical Inquiry Request for RF1200 RF Switch

    Fields marked with * are required.
    Product Specifications For RF1200 RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices