Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF1156 is a single-pole five-throw (SP5T) switch designed for general purpose switching applications which require very low insertion loss and medium power handling capability. The RF1156 is ideally suited for battery operated applications requiring high performance switching with very low DC power consumption. The RF1156 features very low insertion loss with excellent linearity performance down to 1.8V control voltage. Additionally RF1156 includes integrated decoding logic allowing just three control lines needed for switch control. The RF1156 is packaged in a very compact 3mm x 3mm x 0.85mm 16-pin leadless QFN package. No DC-blocking capacitors are required on RF paths, unless DC is applied external to the device ports.

Features:
  • Low Frequency - 2.7GHz Operation
  • Very Low Insertion Loss: Cell Band 0.40dB PCS Band 0.55dB
  • High Isolation: Cell Band 30dB PCS Band 22dB
  • Compatible With Low Voltage Logic: (VHIGH=1.8V)
  • Excellent Linearity Performance: Cell Band 106dBm PCS Band 108dBm
  • Small Solution Size
  • Part Number:
    RF1156
    Type >>RF Switch:
    Single Pole
    Function:
    SP5T
    Impedance:
    50 Ohms
    Frequency Range Min:
    0 MHz
    Frequency Range Max:
    2500 MHz
    Insertion Loss Min:
    0.35 dB
    Insertion Loss Max:
    0.35 dB
    Isolation Max:
    29 dB
    Power Rating:
    28 dBm
    Package:
    QFN
    No Content Available

    Technical Inquiry Request for RF1156 RF Switch

    Fields marked with * are required.
    Product Specifications For RF1156 RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices