Part Number:
RF1136
|
Type >>RF Switch:
Single Pole
|
Function:
SP3T
|
Impedance:
50 Ohms
|
Frequency Range Min:
600 MHz
|
Frequency Range Max:
3500 MHz
|
Insertion Loss Min:
0.25 dB
|
Insertion Loss Max:
0.25 dB
|
Isolation Max:
28 dB
|
Power Rating:
27 dBm
|
Package:
QFN-12
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |