Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF1128 is a single-pole double-throw (SPDT) switch designed for general purpose switching applications which require very low insertion loss and high power handling capability. The RF1128 is ideally suited for battery operated applications requiring high performance switching with very low DC power consumption. The RF1128 features very low insertion loss, broadband isolation and excellent linearity performance, and is operable from 1.8V to 3.3V control voltage. It is fabricated with 0.5mm GaAs pHEMT process, and is packaged in a very compact 2mm x 1.3mm, 6-pin, leadless QFN package.

Features:
  • Broadband Performance: Low Frequency to 3.5GHz
  • Very Low Insertion Loss:
    - 0.35dB at 1GHz
    - 0.40dB at 2GHz
  • Excellent Linearity:
    - IIP2 > 108dBm (Typ.)
    - IIP3 > 67dBm (Typ.)
  • P0.1dB>29dBm (Typ.)
  • Compact Footprint
    (2.0mm x 1.3mm x 0.35mm, 6-pin QFN)
  • Part Number:
    RF1128
    Type >>RF Switch:
    Single Pole
    Function:
    SPDT
    Impedance:
    50 Ohms
    Frequency Range Min:
    0 MHz
    Frequency Range Max:
    3500 MHz
    Insertion Loss Min:
    0.35 dB
    Insertion Loss Max:
    0.35 dB
    Isolation Max:
    31 dB
    Power Rating:
    32 dBm
    Package:
    DFN 2x1.3mm
    No Content Available

    Technical Inquiry Request for RF1128 RF Switch

    Fields marked with * are required.
    Product Specifications For RF1128 RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices