Part Number:
RDA2032Z
|
Frequency Min:
0.05 GHz
|
Frequency Max:
1 GHz
|
P1dB:
20 dBm
|
Gain:
38.8 dB
|
IP3:
42 dBm
|
Supply Voltage \ Vd Max:
5.5 V
|
Noise Figure:
3.2 dB
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |