Part Number:
RDA1005L
|
Frequency Min:
0.05 GHz
|
Frequency Max:
4 GHz
|
P1dB:
19.5 dBm
|
Gain:
18 dB
|
IP3:
35 dBm
|
Supply Voltage \ Vd Max:
5 V
|
Quiescent Current \ Id:
82 mA
|
Noise Figure:
6.3 dB
|
Package:
SMT
|
Return Loss Input:
15 dB
|
Return Loss Output:
15 dB
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |