Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
R3005300L
Frequency Min:
10 MHz
Frequency Max:
300 MHz
Gain:
30 dB
Supply Voltage\Vd:
24 V
Id:
145 mA
Noise Figure:
6.3 dB
CTB:
-60 dB
Xmod:
-53 dB
CSO:
-70 dB
Package:
SOT-115J
No Content Available

Technical Inquiry Request for R3005300L CATV Amplifier

Fields marked with * are required.
Product Specifications For R3005300L CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices