Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
R2005240P12
Frequency Min:
50 MHz
Frequency Max:
200 MHz
Gain:
24.2 dB
Supply Voltage\Vd:
12 V
Id:
355 mA
Noise Figure:
3.8 dB
CTB:
-70 dB
Xmod:
-65 dB
CSO:
-70 dB
Package:
SOT-115J
No Content Available

Technical Inquiry Request for R2005240P12 CATV Amplifier

Fields marked with * are required.
Product Specifications For R2005240P12 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices