Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
R2005200P12
Frequency Min:
10 MHz
Frequency Max:
200 MHz
Gain:
20 dB
Supply Voltage\Vd:
12 V
Id:
355 mA
Noise Figure:
2.2 dB
CTB:
-73 dB
Xmod:
-68 dB
CSO:
-70 dB
Package:
SOT-115J
No Content Available

Technical Inquiry Request for R2005200P12 CATV Amplifier

Fields marked with * are required.
Product Specifications For R2005200P12 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part R2005200P12 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
R2005280L Qorvo Amplifier, CATV, 0.005 - 0.2GHz, 28dB, 24V, SOT-115J, Return Path