|
Part Number:
R1005250L
|
|
Frequency Min:
10 MHz
|
|
Frequency Max:
100 MHz
|
|
Gain:
25.5 dB
|
|
Supply Voltage\Vd:
24 V
|
|
Id:
133 mA
|
|
Noise Figure:
3.6 dB
|
|
CTB:
-69 dB
|
|
Xmod:
-55 dB
|
|
CSO:
-70 dB
|
|
Package:
SOT-115J
|
|
Gain Flatness:
0.3 ±dB
|
|
Return Loss Input:
20 dB
|
|
Return Loss Output:
20 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |