|
Part Number:
R0605300L
|
|
Frequency Min:
10 MHz
|
|
Frequency Max:
70 MHz
|
|
Gain:
30.5 dB
|
|
Supply Voltage\Vd:
24 V
|
|
Id:
130 mA
|
|
Noise Figure:
4.3 dB
|
|
CTB:
-54 dB
|
|
Xmod:
-55 dB
|
|
CSO:
-68 dB
|
|
Package:
SOT-115J
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |