Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The R0605300 is a hybrid reverse amplifier. The part employs silicon die. It has extremely low distortion and superior return loss performance. The part also provides optimal reliability with low noise and is well suited for 5MHz to 65MHz CATV amplifiers for reverse channel systems.

Features:
  • Excellent Linearity
  • Superior Return Loss Performance
  • Extremely Low Distortion
  • Optimal Reliability
  • Low Noise
  • Unconditionally Stable Under All Terminations
  • 30.6dB Typ. Gain at 65MHz
  • 200mA Max. at 24VDC
  • Part Number:
    R0605300
    Frequency Min:
    10 MHz
    Frequency Max:
    70 MHz
    Gain:
    30.5 dB
    Supply Voltage\Vd:
    24 V
    Id:
    174 mA
    Noise Figure:
    4.7 dB
    CTB:
    -70 dB
    Xmod:
    -60 dB
    CSO:
    -66 dB
    Package:
    SOT-115J
    No Content Available

    Technical Inquiry Request for R0605300 CATV Amplifier

    Fields marked with * are required.
    Product Specifications For R0605300 CATV Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices