Status: Featured | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ5503
Filtering Technology:
BAW
Center Frequency:
5502.5 MHz
Bandwidth:
160 MHz
Insertion Loss TYP:
1.7 dB
Length:
1.8 mm
Width:
1.6 mm
No Content Available

Technical Inquiry Request for QPQ5503 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For QPQ5503 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
50
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 249
$1.88
250 - 499
$1.73
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices