Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ5500
Filtering Technology:
BAW
Center Frequency:
4837.5 MHz
Bandwidth:
160 MHz
Insertion Loss TYP:
1.9 dB
Length:
1.1 mm
Width:
1.7 mm
No Content Available

Technical Inquiry Request for QPQ5500 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For QPQ5500 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices