Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance:
Part Number:
QPQ5200
Filtering Technology:
BAW
Center Frequency:
2436 MHz
Bandwidth:
69 MHz
Insertion Loss TYP:
1 dB
Package:
SMT
Length:
1.1 mm
Width:
0.9 mm
Height:
0.05 mm
No Content Available

Technical Inquiry Request for QPQ5200 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For QPQ5200 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
99
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 249
$1.56
250 - 499
$1.44
500 - 999
$1.25
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices