Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ4900
Filtering Technology:
BAW
Center Frequency:
4920 MHz
Bandwidth:
160 MHz
Insertion Loss TYP:
2.2 dB
Return Loss Typ:
12.4 dB
Package:
SMT
Length:
2 mm
Width:
1.6 mm
Height:
0.89 mm
No Content Available

Technical Inquiry Request for QPQ4900 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For QPQ4900 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$10.59
25 - 99
$8.31
100 - 249
$6.56
250 - 499
$5.41
500 - 999
$4.57
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices