Status: Featured | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ4701
Filtering Technology:
BAW
Centre Frequency 1:
2448 MHz
Bandwidth 1:
20 MHz
Centre Frequency 2:
5502.5 MHz
Bandwidth 2:
160 MHz
Length:
2.2 mm
Width:
2 mm
Package:
SMT
No Content Available

Technical Inquiry Request for QPQ4701 RF Filter - Multiplexer

Fields marked with * are required.
Product Specifications For QPQ4701 RF Filter - Multiplexer
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$2.50
25 - 99
$2.26
100 - 249
$2.01
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices