Status: Featured | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
QPQ3550
Filtering Technology:
BAW
Center Frequency:
3625 MHz
Bandwidth:
150 MHz
Insertion Loss TYP:
1.8 dB
Return Loss Typ:
16 dB
Package:
SMT
Length:
2 mm
Width:
1.6 mm
Height:
0.721 mm
No Content Available

Technical Inquiry Request for QPQ3550 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For QPQ3550 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
2302
On Order
2250
by 11/4/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$9.20
25 - 99
$7.33
100 - 249
$6.05
250 - 499
$5.48
500 - 999
$5.20
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices