Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ3509
Filtering Technology:
BAW
Center Frequency:
3840 MHz
Bandwidth:
280 MHz
Insertion Loss TYP:
3.5 dB
Package:
SMT
Length:
2 mm
Width:
1.6 mm
No Content Available

Technical Inquiry Request for QPQ3509 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For QPQ3509 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
2500
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$6.53
25 - 99
$6.00
100 - 249
$5.55
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices