Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ3501
Filtering Technology:
BAW
Center Frequency:
3450 MHz
Bandwidth:
300 MHz
Insertion Loss TYP:
3 dB
Package:
SMT
Length:
2 mm
Width:
1.6 mm
Height:
0.885 mm
No Content Available

Technical Inquiry Request for QPQ3501 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For QPQ3501 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
374
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$10.59
25 - 99
$8.32
100 - 249
$6.56
250 - 499
$5.41
500 - 999
$4.57
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices