Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ3500
Filtering Technology:
BAW
Center Frequency:
3500 MHz
Bandwidth:
200 MHz
Insertion Loss TYP:
3.2 dB
Return Loss Typ:
9.5 dB
Low Side Rejection:
30 dB
Low Side Rejection:
3200 MHz
High Side Rejection:
30 dB
High Side Rejection:
4180 MHz
Package:
SMT
Length:
2 mm
Width:
1.6 mm
Height:
0.885 mm
No Content Available

Technical Inquiry Request for QPQ3500 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For QPQ3500 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
2125
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$11.98
25 - 99
$9.41
100 - 249
$7.42
250 - 499
$6.12
500 - 999
$5.18
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices