Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ2601
Filtering Technology:
BAW
Length:
3.2 mm
Width:
2.6 mm
Height:
0.8 mm
Package:
SMT
No Content Available

Technical Inquiry Request for QPQ2601 RF Filter - Multiplexer

Fields marked with * are required.
Product Specifications For QPQ2601 RF Filter - Multiplexer
Design Information
Contact Information


Availability
In Stock
4000
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices