Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ1907
Filtering Technology:
BAW
Center Frequency:
2442 MHz
Bandwidth:
79 MHz
Insertion Loss TYP:
1.2 dB
Length:
1.4 mm
Width:
1.2 mm
Height:
0.65 mm

Technical Inquiry Request for QPQ1907 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For QPQ1907 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
968
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$3.78
25 - 99
$3.43
100 - 249
$3.05
Request a Pricing Quote for greater quantities