Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ1904
Filtering Technology:
BAW
Center Frequency:
5662.5 MHz
Bandwidth:
345 MHz
Insertion Loss TYP:
1.6 dB
Return Loss Typ:
12.736 dB
Low Side Rejection:
34 dB
High Side Rejection:
46 dB
Package:
SMT
Length:
1.7 mm
Width:
1.1 mm
Height:
0.635 mm
No Content Available

Technical Inquiry Request for QPQ1904 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For QPQ1904 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$2.67
25 - 99
$2.42
100 - 249
$2.16
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices