Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ1903
Filtering Technology:
BAW
Center Frequency:
5250 MHz
Bandwidth:
160 MHz
Insertion Loss TYP:
1.5 dB
Package:
SMT
Length:
1.7 mm
Width:
1.1 mm
No Content Available

Technical Inquiry Request for QPQ1903 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For QPQ1903 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
6312
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$2.44
25 - 99
$2.20
100 - 249
$1.96
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices