Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ1300
Filtering Technology:
BAW
Center Frequency:
2605 MHz
Bandwidth:
60 MHz
Insertion Loss TYP:
2.5 dB
Return Loss Typ:
14 dB
Package:
SMT
Length:
3 mm
Width:
5 mm
Height:
0.93 mm
No Content Available

Technical Inquiry Request for QPQ1300 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For QPQ1300 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices