Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ1298
Filtering Technology:
BAW
Center Frequency:
2595 MHz
Bandwidth:
160 MHz
Insertion Loss TYP:
2.5 dB
Package:
SMT
Length:
2 mm
Width:
1.6 mm
Height:
0.73 mm
No Content Available

Technical Inquiry Request for QPQ1298 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For QPQ1298 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
1530
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$8.74
25 - 99
$6.87
100 - 249
$5.41
250 - 499
$4.46
500 - 999
$3.78
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices